IESNA:LM-63-2002
[TEST]P976491
[TESTLAB]INNOVATION CENTER(P3)
[ISSUEDATE]03/18/2025
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P32665)
[MANUFAC]COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]24SR-LD2-39-S-UNV-L940-CD1-U
[LUMINAIRE] METALUX SKYRIDGE 2x4 3900LM PACKAGE 90CRI 4000K STANDARD TROFFER
[LAMP] 4000K CCT, 90+ CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.23A 27.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90+
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Area, Atrium, Classroom, Commercial, Educational, Entertainment, Hallway, Healthcare
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4037.0
TILT=NONE
1 -1 1 37 5 1 1 2.0000 4.0000 0.0000
1.000 1 27.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1172.2 1177.0 1172.2 1166.4 1155.7 1142.7 1127.2 1108.3 1085.9 1062.2 
1034.9 1004.1 970.9 937.8 899.9 856.2 812.3 766.2 719.9 671.4 
614.6 560.1 504.4 453.6 400.2 349.4 300.8 260.5 223.9 188.3 
157.6 126.8 99.5 73.4 48.6 26.0 0.0 
1172.2 1178.2 1193.5 1213.7 1233.8 1244.5 1246.9 1243.3 1233.8 1219.6 
1198.3 1168.8 1134.3 1096.5 1052.7 1008.8 955.6 903.5 851.4 798.1 
744.9 693.9 639.4 588.6 537.6 492.6 449.9 409.7 374.2 338.6 
305.5 271.2 234.4 194.2 146.8 86.5 0.0 
1172.2 1180.6 1229.1 1274.1 1306.1 1328.5 1345.1 1352.2 1353.5 1346.4 
1328.5 1306.1 1270.6 1230.3 1183.0 1129.6 1074.0 1015.9 955.6 896.4 
838.3 781.5 724.7 670.2 619.3 572.0 523.4 478.4 435.7 394.4 
349.4 305.5 255.8 198.9 138.6 74.7 0.0 
1172.2 1204.3 1275.3 1323.8 1368.9 1402.1 1429.2 1444.7 1450.6 1445.8 
1429.2 1400.8 1359.5 1309.6 1250.4 1188.8 1117.8 1052.7 982.8 914.1 
847.8 786.2 727.0 670.2 617.0 568.4 521.0 474.9 426.3 380.2 
335.2 283.1 227.3 171.8 118.4 60.5 0.0 
1172.2 1209.0 1282.4 1335.6 1384.3 1422.1 1450.6 1468.4 1474.2 1470.8 
1451.8 1422.1 1377.1 1320.3 1258.7 1191.2 1124.9 1048.0 974.6 908.3 
838.3 778.0 719.9 666.7 615.7 564.9 516.3 472.5 422.8 381.3 
331.5 278.3 216.8 164.7 113.7 56.8 0.0 
